AVQT is a self-acting flow and temperature controller primarily for use in district heating systems. The controller closes on rising temperature or when set max. flow is reached. AVQMT is a self-acting flow and temperature controller with integrated control valve primarily for use in district heating systems. The controller closes on rising temperature or when set max. flow is reached. AVQT controller can be combined with AVT or STM thermostatic actuators. AVQMT controller can be combined with Danfoss electrical actuators AMV(E) (and controlled by ECL electronic controllers) and with AVT or STM thermostatic actuators. The controllers AVQT and AVQMT have a control valve with adjustable flow restrictor, connection neck for thermostat, connection neck for electrical actuator (AVQMT only), and a pressure actuator with one control diaphragm.
Shows 21 product(s)
AVQT, PN 25, Flow rate [m³/h]: 0.03 - 0.9, External Thread, G 3/4 A, Mounting version: Free
AVQT PN25 15/1,6 /0,2 thread flow/ret
AVQT, PN 25, Flow rate [m³/h]: 0.07 - 1.6, External Thread, G 3/4 A, Mounting version: Free
AVQT PN25 15/2,5 /0,2 thread flow/ret
AVQT, PN 25, Flow rate [m³/h]: 0.07 - 2.4, External Thread, G 3/4 A, Mounting version: Free
AVQT PN25 15/4 /0,2 thread flow/ret
AVQT, PN 25, DN 20, Flow rate [m³/h]: 0.16 - 3.5, External Thread, G 1 A, Mounting version: Free
AVQT PN25 20/6,3 /0,2 thread flow/ret
AVQT, PN 25, DN 25, Flow rate [m³/h]: 0.2 - 4.5, External Thread, G 1 1/4 A, Mounting version: Free
AVQT PN25 25/8 /0,2 thread flow/ret
AVQT, PN 25, DN 32, Flow rate [m³/h]: 0.4 - 10, Flange, Mounting version: Free
AVQT PN25 32/12,5 /0,2 flange flow/ret
AVQT, PN 25, DN 40, Flow rate [m³/h]: 0.8 - 12, Flange, Mounting version: Free
AVQT PN25 40/20 /0,2 flange flow/ret
AVQT, PN 25, DN 50, Flow rate [m³/h]: 0.8 - 15, Flange, Mounting version: Free
AVQT PN25 50/25 /0,2 flange flow/ret
AVQMT, PN 25, Flow rate [m³/h]: 0.01 - 0.18, External Thread, G 3/4 A, Mounting version: Free
AVQMT PN25 15/0,4 /0,2 thread flow/ret
AVQMT, PN 25, Flow rate [m³/h]: 0.02 - 0.4, External Thread, G 3/4 A, Mounting version: Free
AVQMT PN25 15/1 /0,2 thread flow/ret