The AK-PC 651A is an advanced pack controller designed for managing compressors and condensers in refrigeration systems. It offers a comprehensive suite of features to optimize system performance, ensure safety, and enhance energy efficiency. The controller supports both fixed and variable reference modes, making it adaptable to various operational requirements. It is equipped with multiple inputs and outputs, allowing for flexible configuration and precise regulation of system parameters. The AK-PC 651A also includes a web interface for remote monitoring and control, providing users with easy access to system data and settings.
Shows 1 product(s)
Pack Controller, AK-PC 651A
Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 22, Supply voltage [V] AC: 24 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 8