Solenoid valve, EV220T, Function: NC, G, 3/4, 6 m³/h, EPDM

042U8175

Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.214 Kilogram
Net weight 0.174 Kilogram
Volume 1.295 Liter
EAN 5702428989428

 

Actuator T
Actuator size 9 mm clip-on T
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval WRAS
Body material Polymer
China RoHS compliance Out of scope
Connection Internal/External External
Connection material Polymer
Connection size [in] 3/4
Connection type G
Contain batteries No
Cv value [gal/min] 6.95 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [Min] 0.3 bar
Differential pressure [psi] [Max] 145.038 psi
Differential pressure [psi] [Min] 4.351 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Est. time to close, water [ms] 500 ms
Est. time to open, water [ms] 200 ms
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Function NC
In scope of WEEE Yes
Kv value [m³/h] 6 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 290 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Water & Brine
Medium temperature range [°C] [Max] 85 °C
Medium temperature range [°C] [Min] 0 °C
Medium temperature range [°F] [Max] 185 °F
Medium temperature range [°F] [Min] 32 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 18 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Parts Program name EV220T
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 702da5b9-fdc0-4987-a36b-2f0941b89788
SCIP dossier product name EV220T- solenoid valve
Seal Material EPDM
Serviceable No
Specification key EV220T 18P GE 34E NC000
Type EV220T
Type designation EV220T 18
UK RoHS compliance Out of scope

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality