Solenoid coil, BQ120BS, DIN Spade, Supply voltage [V] AC: 110 - 120, Multi pack

018F4519

Electrical connection: DIN Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65

Product details

Gross weight 0.28 Kilogram
Net weight 0.178 Kilogram
Volume 0.281 Liter
EAN 5702428457040

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 104 °F
Ambient temperature range [°F] [Min] -40 °F
Application Steam applications
Approval CE
EAC
LLC CDC TYSK
UKCA
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Coil connection DIN Spade
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Black
Contain batteries No
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP65
Enclosure rating Nema (~) 4
EU RoHS compliance Out of scope
Frequency [Hz] 60 Hz
Packing format Multi pack
Parts Program name EV215B
EV225B
EV245B
Power consumption 60Hz [VA] 19 VA
Power consumption [W] 60Hz 13.5 W
Product accessories Solenoid coil accessories
Product Group Solenoid valves
Product name Solenoid coil
Quantity per packing format 50 pc
REACH Candidate List substances 0.1 No
Rel. Humidity [% RH] [Max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 018F4519
Supply voltage 60Hz Max [V] 120 V
Supply voltage 60Hz Min [V] 110 V
Supply voltage [V] AC [max] 120 V
Supply voltage [V] AC [min] 110 V
Type BQ120BS
Type designation BQ120BS
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality