SSM manifold bundle, Stainless steel, Number of heating manifold connections [loops] [Max]: 2, 6 bar

088U0652

SSM Bundle 2+2

Product details

Gross weight 4.193 Kilogram
Net weight 3.005 Kilogram
Volume 15.863 Liter
EAN 5715162278574

 

Bleed valve Manual
Connection diameter side 1 [mm] 16 mm
Connection size 3/4"
Connection types Compression fitting
Description SSM Bundle 2+2
Differential pressure [bar] [max] 0.6 bar
Flow temperature [°C] [Max] 60 °C
Flowmeter yes
Material Stainless steel
Number of heating manifold connections [loops] [Max] 2
Presetting yes
Product Group Prepack
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Test pressure [bar] 10 bar
Type SSM manifold bundle
Valve connection Danfoss RA
Working pressure [bar] [Max] 6 bar

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality