RAS-D2, Bidir, RLV-D, Angle

013G6016

Includes RAS-D2 sensor, RA-FS 15 mm bi-directional angle valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor

Product details

Gross weight 0.498 Kilogram
Net weight 0.448 Kilogram
Volume 0.578 Liter
EAN 5702420063461

 

China RoHS compliance Out of scope
Colour Chrome
Connection type to valve RA
Contain batteries No
Contents of set 3-elements
Description Includes RAS-D2 sensor, RA-FS 15 mm bi-directional angle valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Packaging type Box
Product Group TRV set
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
RLV type RLV-D
SCIP dossier no. cf14a509-4f78-449a-ae19-c5a18226490c
SCIP dossier product name RAS-D2 Radiator pack
Sensor design RAS-D2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Chrome-plated
Type RAS-D2 + Bidir + RLV
UNSPSC CODE 40101801
Valve size 10/15 mm
Valve type Bidir

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality