Fan speed controller, XGE-EC

061H3147

Factory setting [bar]: 28, P band max. [bar]: 7, Regulation range [bar] Pe [Min]: 22, Regulation range [bar] Pe [Max]: 39, Type designation: XGE-6SI-E

Product details

Gross weight 0.262 Kilogram
Net weight 0.19 Kilogram
Volume 0.746 Liter
EAN 5702428531603

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [Max] 131 °F
Ambient temperature range [°F] [Min] -4 °F
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Factory setting [bar] 28 bar
Factory setting [psig] 406 psig
Housing Closed
Identical product 061H3247
Max. Working Pressure [bar] 47 bar
Max. Working Pressure [psig] 681 psig
P band max. [bar] 7 bar
P band max. [psi] 101 psi
Packing format Industrial pack
Pressure connection notes with Schrader
Pressure inlet conn. size [in] 1/4
Pressure inlet conn. std. DIN 8906
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product accessories No
Product Group Electronic controllers
Product name Fan speed controller
Quantity per packing format 60 pc
Refrigerants R407H
R410A
R449B
Regulation range [bar] Pe [Max] 39 bar
Regulation range [bar] Pe [Min] 22 bar
Regulation range [MPa] Pe [Max] 3.9 MPa
Regulation range [MPa] Pe [Min] 2.2 MPa
Regulation range [psig] Pe [Max] 566 psig
Regulation range [psig] Pe [Min] 319 psig
Serviceable No
Supply voltage [V] DC 10 V
Type XGE-EC
Type designation XGE-6SI-E

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality