FVF, With plug, Flange
065B7752
This product has been discontinued.
FVF DN250 PN16 with Plug
FVF DN250 PN16 with Plug
Gross weight | 210.5 Kg |
Net weight | 162 Kg |
Volume | 528 Liter |
EAN | 5702421555309 |
Gross weight | 210.5 Kg |
Net weight | 162 Kg |
Volume | 528 Liter |
EAN | 5702421555309 |
Approval standard | DIN EN 1092-2 |
China RoHS compliance | Out of scope |
Connection size | 250 |
Connection types | Flange |
Description | FVF DN250 PN16 with Plug |
Diameter [mm] | 250 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1260 m³/h |
Label product | Yes |
Material | Grey cast iron EN-GJL-250 (GG25) |
Media temperature [°C] [Max] | 300 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Mesh size [mm] | 1.18 mm |
Number of meshes [n/cm²] | 25 |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 16 bar |
Product Group | Auxiliary Products |
REACH Candidate List substances 0.1 | No |
Strainer type | With plug |
Type | FVF |
UK RoHS compliance | Out of scope |
Approval standard | DIN EN 1092-2 |
China RoHS compliance | Out of scope |
Connection size | 250 |
Connection types | Flange |
Description | FVF DN250 PN16 with Plug |
Diameter [mm] | 250 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1260 m³/h |
Label product | Yes |
Material | Grey cast iron EN-GJL-250 (GG25) |
Media temperature [°C] [Max] | 300 °C |
Media temperature [°C] [Min] | -10 °C |
Medium alternative | Glycolic water up to 50% |
Mesh size [mm] | 1.18 mm |
Number of meshes [n/cm²] | 25 |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 16 bar |
Product Group | Auxiliary Products |
REACH Candidate List substances 0.1 | No |
Strainer type | With plug |
Type | FVF |
UK RoHS compliance | Out of scope |