Radiator Valves, RA-FS, Bi-directional, DN 15, Angle, GB, Chrome plated
013G6282
RA-FS bi-directional valve, with fittings, chrome-plated
RA-FS bi-directional valve, with fittings, chrome-plated
Gross weight | 0.23 Kg |
Net weight | 0.221 Kg |
Volume | 0.178 Liter |
EAN | 5702420067506 |
Gross weight | 0.23 Kg |
Net weight | 0.221 Kg |
Volume | 0.178 Liter |
EAN | 5702420067506 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | 8/10/15 mm |
Connection size out | ½" BSP |
Connection types | Internal thread |
Description | RA-FS bi-directional valve, with fittings, chrome-plated |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | GB |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.64 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.13 m³/h |
Kvs values [m³/h] | 0.73 m³/h |
Presetting | no |
Product Group | Radiator Valves |
Surface | Chrome plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-FS |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | Bi-directional |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | 8/10/15 mm |
Connection size out | ½" BSP |
Connection types | Internal thread |
Description | RA-FS bi-directional valve, with fittings, chrome-plated |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Dimension standard | GB |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.64 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.13 m³/h |
Kvs values [m³/h] | 0.73 m³/h |
Presetting | no |
Product Group | Radiator Valves |
Surface | Chrome plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-FS |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | Bi-directional |
Working pressure [bar] [Max] | 10 bar |