Radiator thermostat, Danfoss Eco™ Bluetooth, Adapter type: RA
014G1021
This product has been discontinued.
Stand-alone electronic thermostatic radiator valve, Bluetooth
Stand-alone electronic thermostatic radiator valve, Bluetooth
Gross weight | 0.246 Kg |
Net weight | 0.246 Kg |
Volume | 0.727 Liter |
EAN | 5702425151224 |
Gross weight | 0.246 Kg |
Net weight | 0.246 Kg |
Volume | 0.727 Liter |
EAN | 5702425151224 |
1 Primary battery SUM weight Kg | 0.046 |
1 Primary battery weight Kg | 0.023 |
Actuator type | Electromechanical |
Adapter type | RA |
Ambient temperature [°C] [Max] | 40 °C |
Ambient temperature [°C] [Min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
Bluetooth ERC CE EAC |
Battery lifetime [Years] | 2 yr |
Battery qty | 2 |
Battery type or Name | Alkaline AA |
Colour | RAL 9016 |
Control | PID |
Description | Stand-alone electronic thermostatic radiator valve |
Display type | LCD with backlight |
EEE category |
5 small equipment (any external dimension |
Heating control type | Radiator thermostat |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Low battery indicator | Yes |
Noise level Heat dB(A) JIS C 9612 |
|
Open-window function | Yes |
Power consumption (standby) [mW] | 3 mW |
Power consumption [W] | 1.2 W |
Product Group | Radiator thermostat |
Safety classification | Type 1 |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Stand-alone |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 28 °C |
Temperature setting range [°C] [Min] | 4 °C |
Thermostat | Programmable electronic radiator valve controller |
Thermostat IP Class | 20 |
Transmission frequency [GHz] | 2.4 GHz |
Transmission power [mW] [Max] | 2.1 mW |
Transport temperature [°C] [Max] | 65 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | Danfoss Eco™ Bluetooth |
Water temperature [°C] [Max] | 90 °C |
Weight per battery | 23 g |
Wireless standard | Bluetooth |
1 Primary battery SUM weight Kg | 0.046 |
1 Primary battery weight Kg | 0.023 |
Actuator type | Electromechanical |
Adapter type | RA |
Ambient temperature [°C] [Max] | 40 °C |
Ambient temperature [°C] [Min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
Bluetooth ERC CE EAC |
Battery lifetime [Years] | 2 yr |
Battery qty | 2 |
Battery type or Name | Alkaline AA |
Colour | RAL 9016 |
Control | PID |
Description | Stand-alone electronic thermostatic radiator valve |
Display type | LCD with backlight |
EEE category |
5 small equipment (any external dimension |
Heating control type | Radiator thermostat |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Low battery indicator | Yes |
Noise level Heat dB(A) JIS C 9612 |
|
Open-window function | Yes |
Power consumption (standby) [mW] | 3 mW |
Power consumption [W] | 1.2 W |
Product Group | Radiator thermostat |
Safety classification | Type 1 |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Stand-alone |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 28 °C |
Temperature setting range [°C] [Min] | 4 °C |
Thermostat | Programmable electronic radiator valve controller |
Thermostat IP Class | 20 |
Transmission frequency [GHz] | 2.4 GHz |
Transmission power [mW] [Max] | 2.1 mW |
Transport temperature [°C] [Max] | 65 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | Danfoss Eco™ Bluetooth |
Water temperature [°C] [Max] | 90 °C |
Weight per battery | 23 g |
Wireless standard | Bluetooth |