Zone Valves, HPA, Open/Close, 230 V
Zone Valves, HPA, Open/Close, 230 V

087N657900

HPA2 2 PORT VALVE ACTUAT.230V +2 M CABLE

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 1 kg
Net weight 1 kg

 

Closing time [sec] [Max] 20 s
Description HPA2 2 PORT VALVE ACTUAT.230V +2 M CABLE
Flow Control Type Open/Close
Frequency [Hz] 50/60 Hz
Opening time [sec] [Max] 35 s
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product Group Zone Valves
Supply voltage [V] AC 230 V
Tolerance ┬▒15%
Type HPA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality