
Gasketed Heat Exchangers, XGM032L, Number of plates: 20, 16 bar, G11/4
004H7096
XGM032L-1-20
XGM032L-1-20
Gross weight | 44.6 kg |
Net weight | 44.6 kg |
EAN | 5702425088162 |
Gross weight | 44.6 kg |
Net weight | 44.6 kg |
EAN | 5702425088162 |
Approval type | PED |
Channel volume per pcs side 1 [l] | 0.1 L |
Color coding | RAL7016 |
Connection length side 1 [mm] | 85 mm |
Connection length side 2 [mm] | 85 mm |
Connection side 1 | G11/4 |
Connection side 2 | G11/4 |
Connection standard | DIN ISO 228/1 |
Connection types | Thread |
Description | XGM032L-1-20 |
Frame type | PN16 |
Gasket attachement | clip on |
Gasket material | EPDM |
Horizontal center porthole [mm] | 63 mm |
Number of passes | 1 |
Number of plates | 20 |
Plate material | 1.4404 |
Plate thickness [mm] | 0.3 mm |
Plate type | L |
Product Group | Gasketed Heat Exchangers |
Type | XGM032L |
Vertical baseline to center porthole side 1 [mm] | 180 mm |
Vertical baseline to center porthole side 2 [mm] | 180 mm |
Vertical center porthole side 1 [mm] | 470 mm |
Working pressure side 1 [bar] [Max] | 16 bar |
Working pressure side 2 [bar] [Max] | 16 bar |
Working Temperature [°C] [Max] | 150 °C |
Working Temperature [°C] [Min] | -10 °C |
Approval type | PED |
Channel volume per pcs side 1 [l] | 0.1 L |
Color coding | RAL7016 |
Connection length side 1 [mm] | 85 mm |
Connection length side 2 [mm] | 85 mm |
Connection side 1 | G11/4 |
Connection side 2 | G11/4 |
Connection standard | DIN ISO 228/1 |
Connection types | Thread |
Description | XGM032L-1-20 |
Frame type | PN16 |
Gasket attachement | clip on |
Gasket material | EPDM |
Horizontal center porthole [mm] | 63 mm |
Number of passes | 1 |
Number of plates | 20 |
Plate material | 1.4404 |
Plate thickness [mm] | 0.3 mm |
Plate type | L |
Product Group | Gasketed Heat Exchangers |
Type | XGM032L |
Vertical baseline to center porthole side 1 [mm] | 180 mm |
Vertical baseline to center porthole side 2 [mm] | 180 mm |
Vertical center porthole side 1 [mm] | 470 mm |
Working pressure side 1 [bar] [Max] | 16 bar |
Working pressure side 2 [bar] [Max] | 16 bar |
Working Temperature [°C] [Max] | 150 °C |
Working Temperature [°C] [Min] | -10 °C |