Gasketed Heat Exchangers, XG10-2, Number of plates: 32, 16 bar, G 1
Gasketed Heat Exchangers, XG10-2, Number of plates: 32, 16 bar, G 1

004B1452

XG10-2 16/16

Product details

Gross weight 25.6 kg
Net weight 25.6 kg
EAN 5710104036632

 

Approval type PED
Color coding RAL7016
Connection length side 1 [mm] 77 mm
Connection length side 2 [mm] 77 mm
Connection side 1 G 1
Connection side 2 G 1
Connection standard DIN ISO 228/1
Connection types Thread
Description XG10-2 16/16
Frame type PN16
Gasket attachement clip on
Gasket material EPDM
Number of passes 2
Number of plates 32
Plate material 1.4404
Plate thickness [mm] 0.5 mm
Product Group Gasketed Heat Exchangers
Type XG10-2
Vertical baseline to center porthole side 1 [mm] 187.5 mm
Vertical baseline to center porthole side 2 [mm] 187.5 mm
Working pressure side 1 [bar] [Max] 16 bar
Working pressure side 2 [bar] [Max] 16 bar
Working Temperature [°C] [Max] 150 °C
Working Temperature [°C] [Min] -10 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality