
Gasketed Heat Exchangers, XG10-2, Number of plates: 112, 16 bar, G 1
004B1460
XG10-2 56/56
XG10-2 56/56
Gross weight | 50 kg |
Net weight | 50 kg |
EAN | 5710104036700 |
Gross weight | 50 kg |
Net weight | 50 kg |
EAN | 5710104036700 |
Approval type | PED |
Color coding | RAL7016 |
Connection length side 1 [mm] | 77 mm |
Connection length side 2 [mm] | 77 mm |
Connection side 1 | G 1 |
Connection side 2 | G 1 |
Connection standard | DIN ISO 228/1 |
Connection types | Thread |
Description | XG10-2 56/56 |
Frame type | PN16 |
Gasket attachement | clip on |
Gasket material | EPDM |
Number of passes | 2 |
Number of plates | 112 |
Plate material | 1.4404 |
Plate thickness [mm] | 0.5 mm |
Product Group | Gasketed Heat Exchangers |
Type | XG10-2 |
Vertical baseline to center porthole side 1 [mm] | 187.5 mm |
Vertical baseline to center porthole side 2 [mm] | 187.5 mm |
Working pressure side 1 [bar] [Max] | 16 bar |
Working pressure side 2 [bar] [Max] | 16 bar |
Working Temperature [°C] [Max] | 150 °C |
Working Temperature [°C] [Min] | -10 °C |
Approval type | PED |
Color coding | RAL7016 |
Connection length side 1 [mm] | 77 mm |
Connection length side 2 [mm] | 77 mm |
Connection side 1 | G 1 |
Connection side 2 | G 1 |
Connection standard | DIN ISO 228/1 |
Connection types | Thread |
Description | XG10-2 56/56 |
Frame type | PN16 |
Gasket attachement | clip on |
Gasket material | EPDM |
Number of passes | 2 |
Number of plates | 112 |
Plate material | 1.4404 |
Plate thickness [mm] | 0.5 mm |
Product Group | Gasketed Heat Exchangers |
Type | XG10-2 |
Vertical baseline to center porthole side 1 [mm] | 187.5 mm |
Vertical baseline to center porthole side 2 [mm] | 187.5 mm |
Working pressure side 1 [bar] [Max] | 16 bar |
Working pressure side 2 [bar] [Max] | 16 bar |
Working Temperature [°C] [Max] | 150 °C |
Working Temperature [°C] [Min] | -10 °C |