
Gasketed Heat Exchangers, XG10-1, Number of plates: 50, 16 bar, G 1
004B5025
XG10-1-50
XG10-1-50
Gross weight | 27.91 kg |
Net weight | 27.91 kg |
EAN | 5702421901298 |
Gross weight | 27.91 kg |
Net weight | 27.91 kg |
EAN | 5702421901298 |
Approval type | PED |
Channel volume per pcs side 1 [l] | 0.05 L |
Color coding | RAL 7016 |
Connection length side 1 [mm] | 77 mm |
Connection length side 2 [mm] | 77 mm |
Connection side 1 | G 1 |
Connection side 2 | G 1 |
Connection standard | DIN ISO 228/1 |
Connection types | Thread |
Description | XG10-1-50 |
Frame type | PN16 |
Gasket attachement | clip on |
Gasket material | EPDM |
Horizontal center porthole [mm] | 65 mm |
Number of passes | 1 |
Number of plates | 50 |
Plate material | 1.4404 |
Plate thickness [mm] | 0.5 mm |
Product Group | Gasketed Heat Exchangers |
Type | XG10-1 |
Vertical baseline to center porthole side 1 [mm] | 187.5 mm |
Vertical baseline to center porthole side 2 [mm] | 187.5 mm |
Vertical center porthole side 1 [mm] | 235 mm |
Working pressure side 1 [bar] [Max] | 16 bar |
Working pressure side 2 [bar] [Max] | 16 bar |
Working Temperature [°C] [Max] | 150 °C |
Working Temperature [°C] [Min] | -10 °C |
Approval type | PED |
Channel volume per pcs side 1 [l] | 0.05 L |
Color coding | RAL 7016 |
Connection length side 1 [mm] | 77 mm |
Connection length side 2 [mm] | 77 mm |
Connection side 1 | G 1 |
Connection side 2 | G 1 |
Connection standard | DIN ISO 228/1 |
Connection types | Thread |
Description | XG10-1-50 |
Frame type | PN16 |
Gasket attachement | clip on |
Gasket material | EPDM |
Horizontal center porthole [mm] | 65 mm |
Number of passes | 1 |
Number of plates | 50 |
Plate material | 1.4404 |
Plate thickness [mm] | 0.5 mm |
Product Group | Gasketed Heat Exchangers |
Type | XG10-1 |
Vertical baseline to center porthole side 1 [mm] | 187.5 mm |
Vertical baseline to center porthole side 2 [mm] | 187.5 mm |
Vertical center porthole side 1 [mm] | 235 mm |
Working pressure side 1 [bar] [Max] | 16 bar |
Working pressure side 2 [bar] [Max] | 16 bar |
Working Temperature [°C] [Max] | 150 °C |
Working Temperature [°C] [Min] | -10 °C |