Energy meters, SonoSelect 10, 20 mm, qp [m³/h]: 1.5, Heating, battery 2 x AA-cell, No integrated communication, Radio OMS 868.95 MHz
014U0094
Energy meter for residential applications
Energy meter for residential applications
Gross weight | 1.003 Kg |
Net weight | 0.8 Kg |
Volume | 3.136 Liter |
EAN | 5702425128448 |
Gross weight | 1.003 Kg |
Net weight | 0.8 Kg |
Volume | 3.136 Liter |
EAN | 5702425128448 |
1 Primary battery SUM weight Kg | 0.036 |
1 Primary battery weight Kg | 0.018 |
2 Secondary battery SUM weight Kg | 0.01 |
2 Secondary battery weight Kg | 0.01 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 5 °C |
Application | Heating |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 16 yr |
Battery qty | 2 |
Battery type or Name | AA Lithium |
Cable insulation material | PUR |
Cable length between calculator and flow sensor [m] | 1.5 m |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Connection size | G 1 |
Connection types | Thread |
Description | Energy meter for residential applications |
Diameter [mm] | 20 mm |
Difference temperature limits (Accounting) [K] [Max] | 90 K |
Difference temperature limits (Accounting) [K] [Min] | 3 K |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Energy unit | kWh (without digit after comma) |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | Return |
Integrated communication | No integrated communication |
Interface module slot 1 | Radio OMS 868.95 MHz |
IP protection class | IP65 |
Kvs values [m³/h] | 3.87 m³/h |
Length [mm] | 130 mm |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material in contact with medium | Brass sensor |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 25 bar |
Product Group | Energy meters |
Protection class calculator | IP65 |
qc [m³/h] | 0.003 m³/h |
qi [m³/h] | 0.015 m³/h |
qp [m³/h] | 1.5 m³/h |
qs [m³/h] | 3 m³/h |
qss [m³/h] | 3.3 m³/h |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c284e070-c802-4ced-837c-2aa2fcd3510f |
SCIP dossier product name | Ultrasonic Pathfinder |
Secondary battery Number of batteries | 1 |
Secondary battery Type or name | 0,5 AA Lithium |
Secondary battery Voltage | 3.6 V |
Secondary battery Weight per battery | 10 g |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 4 V |
Supply voltage type | battery 2 x AA-cell |
Temperature limits (accounting) [°C] [Max] | 105 °C |
Temperature limits (accounting) [°C] [Min] | 0 °C |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
Type | SonoSelect 10 |
UK RoHS compliance | Out of scope |
Weight per battery | 18 g |
1 Primary battery SUM weight Kg | 0.036 |
1 Primary battery weight Kg | 0.018 |
2 Secondary battery SUM weight Kg | 0.01 |
2 Secondary battery weight Kg | 0.01 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % |
Ambient temperature [°C] [Max] | 55 °C |
Ambient temperature [°C] [Min] | 5 °C |
Application | Heating |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 16 yr |
Battery qty | 2 |
Battery type or Name | AA Lithium |
Cable insulation material | PUR |
Cable length between calculator and flow sensor [m] | 1.5 m |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Connection size | G 1 |
Connection types | Thread |
Description | Energy meter for residential applications |
Diameter [mm] | 20 mm |
Difference temperature limits (Accounting) [K] [Max] | 90 K |
Difference temperature limits (Accounting) [K] [Min] | 3 K |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Energy unit | kWh (without digit after comma) |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | Return |
Integrated communication | No integrated communication |
Interface module slot 1 | Radio OMS 868.95 MHz |
IP protection class | IP65 |
Kvs values [m³/h] | 3.87 m³/h |
Length [mm] | 130 mm |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material in contact with medium | Brass sensor |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 25 bar |
Product Group | Energy meters |
Protection class calculator | IP65 |
qc [m³/h] | 0.003 m³/h |
qi [m³/h] | 0.015 m³/h |
qp [m³/h] | 1.5 m³/h |
qs [m³/h] | 3 m³/h |
qss [m³/h] | 3.3 m³/h |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c284e070-c802-4ced-837c-2aa2fcd3510f |
SCIP dossier product name | Ultrasonic Pathfinder |
Secondary battery Number of batteries | 1 |
Secondary battery Type or name | 0,5 AA Lithium |
Secondary battery Voltage | 3.6 V |
Secondary battery Weight per battery | 10 g |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 4 V |
Supply voltage type | battery 2 x AA-cell |
Temperature limits (accounting) [°C] [Max] | 105 °C |
Temperature limits (accounting) [°C] [Min] | 0 °C |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
Type | SonoSelect 10 |
UK RoHS compliance | Out of scope |
Weight per battery | 18 g |