Heating Cables, DEVIpipeguard™ (B), 33W/m@10°C, 1.00 m, Supply voltage [V] AC: 230

98300672

This product has been discontinued.

Cable type: Twin conductor, Heating principle: Self-limiting

Product details

Gross weight 0.11 Kg
Net weight 0.109 Kg
EAN 5703466193341

 

Application Pipe / tank frost protection
Approval VDE
CE
UkrTEST
EAC
Approval standard DIN VDE 0254: 1994-06
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.5 mm
Cable length [m] 1 m
Cable on drum Yes
Cable output [W/m@°C] 33W/m@10°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 11.8 mm
Certification company VDE
China RoHS compliance Out of scope
Cold lead No
Conductor insulation Self-limiting matrix
Cut to length Yes
Description DEVIpipeguard 33 Cut-to-length
EU RoHS compliance Out of scope
Filler material TPE
Heating principle Self-limiting
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -50 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath TPE
Outer sheath colour Grey
Product Group Heating Cables
Product version Cut-to-length
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 230 V
Type DEVIpipeguard™ (B)
UK RoHS compliance Out of scope
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality