Product details

Gross weight 0.16 kg
Net weight 0.16 kg
EAN 5702420081403

 

Ambient temperature [°C] [Max] 45 °C
Ball hardness test [°C] 75 °C
Control pollution Degree 2
Depth [mm] 42 mm
Description Electronic modulating room thermostat for OpenTherm appliances.
Design standard EN 60730-2-9
Frost protection yes
Height [mm] 86 mm
Hot water keep hot feature Yes
Hot water off feature Yes
Media A
Modulating Control Yes
Product Group Room Thermostats, RET
Protocol version 2.3
Status indicator Yes
Supply Type 24Vdc
Supply voltage [V] DC 24 V
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 8 °C
Temperature limiter [°C] [Max] 30 °C
Temperature limiter [°C] [Min] 8 °C
Type ORT
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services