Room Thermostats, RET, RET2001, Opentherm modulating control, 24Vdc
087N6475
RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers
RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers
Gross weight | 0.19 kg |
Net weight | 0.02 kg |
EAN | 5702425239373 |
Gross weight | 0.19 kg |
Net weight | 0.02 kg |
EAN | 5702425239373 |
Ambient temperature [°C] [Max] | 40 °C |
Application | Room heating |
Approval |
UKCA CE |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Category name | Digital Thermostat |
Colour | White RAL 9010 |
Control pollution | Degree 2 |
Control Type | Opentherm modulating control |
Depth [mm] | 43 mm |
Description | RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers |
Design standard | EN 60730-2-9 |
Frost protection | yes |
Height [mm] | 86 mm |
Installation | 2 Wire |
material | ABS+PC, non-flammable |
Modulating Control | Yes |
Number of channels | 1 |
On/Off control | Yes |
On/off modulating control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product Group | Room Thermostats, RET |
Product name | RET2001 OT |
Status indicator | Yes |
Supply Type | 24Vdc |
Supply voltage [V] DC | 24 V |
Temperature limiter [°C] [Max] | 35 °C |
Temperature limiter [°C] [Min] | 5 °C |
Type | RET2001 |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Width [mm] | 86 mm |
Ambient temperature [°C] [Max] | 40 °C |
Application | Room heating |
Approval |
UKCA CE |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Category name | Digital Thermostat |
Colour | White RAL 9010 |
Control pollution | Degree 2 |
Control Type | Opentherm modulating control |
Depth [mm] | 43 mm |
Description | RET2001OT, 24vdc powered digital room electronic thermostat to use with OpenTherm boilers |
Design standard | EN 60730-2-9 |
Frost protection | yes |
Height [mm] | 86 mm |
Installation | 2 Wire |
material | ABS+PC, non-flammable |
Modulating Control | Yes |
Number of channels | 1 |
On/Off control | Yes |
On/off modulating control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product Group | Room Thermostats, RET |
Product name | RET2001 OT |
Status indicator | Yes |
Supply Type | 24Vdc |
Supply voltage [V] DC | 24 V |
Temperature limiter [°C] [Max] | 35 °C |
Temperature limiter [°C] [Min] | 5 °C |
Type | RET2001 |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Width [mm] | 86 mm |