
RET2000
087N644238
Mains Digital Thermostat with 230V Output, Screwfix
Mains Digital Thermostat with 230V Output, Screwfix
Gross weight | 0.18 kg |
Net weight | 0.18 kg |
EAN | 5013567423507 |
Gross weight | 0.18 kg |
Net weight | 0.18 kg |
EAN | 5013567423507 |
Ambient temperature [°C] [Max] | 45 °C |
Back lit display | Yes |
Ball hardness test [°C] | 75 °C |
Control pollution | Degree 2 |
Cooling option | Yes |
Depth [mm] | 35 mm |
Description | Mains Digital Thermostat with 230V Output, Screwfix |
Design standard | EN 60730-2-9 |
Frequency [Hz] | 50/60 Hz |
Frost protection | yes |
Height [mm] | 84 mm |
Media | A |
Memory back up | Yes |
On/Off control | Yes |
On/off modulating control | Yes |
Optional compressor time delay | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product Group | Room Thermostats, RET |
Selectable °C or °F | Yes |
Status indicator | Yes |
Supply Type | 230Vac |
Supply voltage [V] AC | 230 V |
Switch type | SPDT |
Switching differential [°C] [Max] | 1 °C |
Temperature accuracy | ±1°C |
Temperature limiter [°C] [Max] | 30 °C |
Temperature limiter [°C] [Min] | 5 °C |
Temperature Range (Cooling) [°C] [Max] | 52 °C |
Temperature Range (Cooling) [°C] [Min] | 52 °C |
Tolerance | ±15% |
Type | RET2000 |
Width [mm] | 84 mm |
Ambient temperature [°C] [Max] | 45 °C |
Back lit display | Yes |
Ball hardness test [°C] | 75 °C |
Control pollution | Degree 2 |
Cooling option | Yes |
Depth [mm] | 35 mm |
Description | Mains Digital Thermostat with 230V Output, Screwfix |
Design standard | EN 60730-2-9 |
Frequency [Hz] | 50/60 Hz |
Frost protection | yes |
Height [mm] | 84 mm |
Media | A |
Memory back up | Yes |
On/Off control | Yes |
On/off modulating control | Yes |
Optional compressor time delay | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product Group | Room Thermostats, RET |
Selectable °C or °F | Yes |
Status indicator | Yes |
Supply Type | 230Vac |
Supply voltage [V] AC | 230 V |
Switch type | SPDT |
Switching differential [°C] [Max] | 1 °C |
Temperature accuracy | ±1°C |
Temperature limiter [°C] [Max] | 30 °C |
Temperature limiter [°C] [Min] | 5 °C |
Temperature Range (Cooling) [°C] [Max] | 52 °C |
Temperature Range (Cooling) [°C] [Min] | 52 °C |
Tolerance | ±15% |
Type | RET2000 |
Width [mm] | 84 mm |