Shut-off Ball Valve for R744(CO2)

Shows 71 product(s)

009L6406

Shut-off ball valve, GBCT 28s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

009L6410

Shut-off ball valve, GBCT 35s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in

009L6411

Shut-off ball valve, GBCT 42s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1 5/8 in, Outlet size [in]: 1 5/8 in

009L6415

Shut-off ball valve, GBCT 6s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009L6416

Shut-off ball valve, GBCT 10s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009L6417

Shut-off ball valve, GBCT 12s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

009L6418

Shut-off ball valve, GBCT 16s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in

009L6419

Shut-off ball valve, GBCT 18s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/4 in, Outlet size [in]: 3/4 in

009L6420

Shut-off ball valve, GBCT 22s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

009L6451

Shut-off ball valve, GBCT 28s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

View: