Solenoid Valves, Ammonia and Fluorinated Refrigerants

Shows 49 product(s)

Valve Station, ICF 15 EVRAT

Connection size [mm]: 15, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42.0, Temperature range [°C]: -40 - 105

Valve Station, ICF 20 EVRAT

Connection size [mm]: 20, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42.0, Temperature range [°C]: -40 - 105

Valve Station, ICF 20 EVRAT

Connection size [mm]: 20, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42.0, Temperature range [°C]: -40 - 105

Solenoid valve, EVRST 20

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Manual operation option: Yes, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500

Solenoid valve, EVRA 3

Product name: Solenoid valve, Type: EVRA 3, Inlet connection type: Flange, Outlet connection type: Flange, Manual operation option: No

View: