Flange, 6 mm, Butt weld
006-1110
This product has been discontinued.
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 15
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 15
Gross weight | 0.832 Kg |
Net weight | 0.82 Kg |
Volume | 0.901 Liter |
EAN | 5702422077244 |
Gross weight | 0.832 Kg |
Net weight | 0.82 Kg |
Volume | 0.901 Liter |
EAN | 5702422077244 |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
EU RoHS compliance | Out of scope |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 1.1 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
2 flanges 2 gaskets 2 staybolts 4 nuts |
Product Group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
Staybolt dimension | M12 x 127 mm |
Type | Flange |
Used for product | FA 15 |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
EU RoHS compliance | Out of scope |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 1.1 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
2 flanges 2 gaskets 2 staybolts 4 nuts |
Product Group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
Staybolt dimension | M12 x 127 mm |
Type | Flange |
Used for product | FA 15 |