Micro plate heat exchanger, MPHE C55L-EU
021H7454
Function: Evaporator, Max working pressure [psi]: 653, Number of plates: 24, Brazing material: Copper brazing
Function: Evaporator, Max working pressure [psi]: 653, Number of plates: 24, Brazing material: Copper brazing
Gross weight | 7.126 Kg |
Net weight | 6.16 Kg |
Volume | 14.504 Liter |
EAN | 5702424259976 |
Gross weight | 7.126 Kg |
Net weight | 6.16 Kg |
Volume | 14.504 Liter |
EAN | 5702424259976 |
Application | Chiller |
Approval |
EAC UL AS CRN KRAIA PED RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 55 |
Number of plates | 24 |
Packing format | Single pack |
Plate material | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EU |
Product Group | Heat exchangers |
Product Name Description | Micro plate heat exchanger |
Q1 conn. size range | 1 7/8 in |
Q1 conn. type | External thread connection |
Q2 conn. size range | 1 7/8 in |
Q2 conn. type | External connection |
Q3 conn. size range | 5/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1 1/8 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R134a R22 R404A R407A R407C R407F R410A R444B R448A R449A R450A R452A R452B R454B R455A R513A R600a R1233zd(E) R290 R11 R113 R114 R12 R123 R1234yf R1234ze R124 R152a R227ea R245fa R401A R402A R402B R407B R408A R409A R412A R413A R417A R422D R454C R500 R502 R507A R515B R508B |
Type | MPHE C55L-EU |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Application | Chiller |
Approval |
EAC UL AS CRN KRAIA PED RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 55 |
Number of plates | 24 |
Packing format | Single pack |
Plate material | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EU |
Product Group | Heat exchangers |
Product Name Description | Micro plate heat exchanger |
Q1 conn. size range | 1 7/8 in |
Q1 conn. type | External thread connection |
Q2 conn. size range | 1 7/8 in |
Q2 conn. type | External connection |
Q3 conn. size range | 5/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1 1/8 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R134a R22 R404A R407A R407C R407F R410A R444B R448A R449A R450A R452A R452B R454B R455A R513A R600a R1233zd(E) R290 R11 R113 R114 R12 R123 R1234yf R1234ze R124 R152a R227ea R245fa R401A R402A R402B R407B R408A R409A R412A R413A R417A R422D R454C R500 R502 R507A R515B R508B |
Type | MPHE C55L-EU |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |