Micro Plate heat exchanger, MPHE C55L-C
Micro Plate heat exchanger, MPHE C55L-C

021H0754

Application: Chiller, Function: Condenser, Max working pressure [psi]: 653, Type designation: C55L-C, Number of plates: 80, Brazing material: Copper brazing

Product details

Gross weight 14.43 kg
Net weight 14.43 kg
EAN 5702424274139

 

Application Chiller
Approval EAC
LLC CDC EURO-TYSK
PED
UL
Brazing material Copper brazing
Code No. 021H0754
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Stud
Function Condenser
H1 conn. size R1 1/2
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model no. 55
Number of plates 80
Packing format Single pack
Plate material AISI 316L
Plate pattern H
Product Group Heat exchangers
Product name Micro Plate heat exchanger
Q1 conn. size range G1 1/4
Q1 conn. type G External thread connection
Q2 conn. size range G1 1/4
Q2 conn. type G External thread connection
Q3 conn. size range 5/8 in
Q3 conn. type Solder connection
Q4 conn. size range 1 1/8 in
Q4 conn. type Solder connection
Quantity per packing format 1 pc
Refrigerants R1336mzz(Z)
R134a
R22
R32
R404A
R407A
R407C
R407F
R407H
R410A
R438A
R444B
R448A
R449A
R450A
R452A
R452B
R454B
R455A
R513A
R513B
R515A
R600a
R1233zd(E)
R1234ze(E)
R290
Type MPHE C55L-C
Type designation C55L-C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services