
021H0746
Application: Chiller, Function: Condenser, Max working pressure [psi]: 653, Type designation: C55L-C, Number of plates: 40, Brazing material: Copper brazing
Application: Chiller, Function: Condenser, Max working pressure [psi]: 653, Type designation: C55L-C, Number of plates: 40, Brazing material: Copper brazing
Gross weight | 8.78 kg |
Net weight | 8.78 kg |
EAN | 5702424274160 |
Gross weight | 8.78 kg |
Net weight | 8.78 kg |
EAN | 5702424274160 |
Application | Chiller |
Approval |
EAC LLC CDC EURO-TYSK PED UL |
Brazing material | Copper brazing |
Code No. | 021H0746 |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Equipment | Stud |
Function | Condenser |
H1 conn. size | R1 1/2 |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 55 |
Number of plates | 40 |
Packing format | Single pack |
Plate material | AISI 316L |
Plate pattern | H |
Product Group | Heat exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | G1 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G1 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | 1/2 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 3/4 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 1 pc |
Refrigerants |
R1336mzz(Z) R134a R22 R32 R404A R407A R407C R407F R407H R410A R438A R444B R448A R449A R450A R452A R452B R454B R455A R513A R513B R515A R600a R1233zd(E) R1234ze(E) R290 |
Type | MPHE C55L-C |
Type designation | C55L-C |
Application | Chiller |
Approval |
EAC LLC CDC EURO-TYSK PED UL |
Brazing material | Copper brazing |
Code No. | 021H0746 |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Equipment | Stud |
Function | Condenser |
H1 conn. size | R1 1/2 |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 55 |
Number of plates | 40 |
Packing format | Single pack |
Plate material | AISI 316L |
Plate pattern | H |
Product Group | Heat exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | G1 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G1 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | 1/2 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 3/4 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 1 pc |
Refrigerants |
R1336mzz(Z) R134a R22 R32 R404A R407A R407C R407F R407H R410A R438A R444B R448A R449A R450A R452A R452B R454B R455A R513A R513B R515A R600a R1233zd(E) R1234ze(E) R290 |
Type | MPHE C55L-C |
Type designation | C55L-C |