ERC 11x
080G3350
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 108
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 108
Gross weight | 0.027 Kg |
Net weight | 0.025 Kg |
Volume | 0.104 Liter |
EAN | 5702428833936 |
Gross weight | 0.027 Kg |
Net weight | 0.025 Kg |
Volume | 0.104 Liter |
EAN | 5702428833936 |
Cable length [m] | 1 m |
Function | PT1000 Sensor Cable |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Temperature sensor |
Quantity per packing format | 108 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) Lead monoxide (PbO, CAS no. 1317-36-8) Diboron trioxide (B2O3, CAS no. 1303-86-2) Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2) Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6) |
SCIP dossier no. | c8cac0db-2ee3-4ba7-aa11-15ddb932a495 |
SCIP dossier product name | NTC Thermistor/ Probe assembly M2029 |
Type | Accessory |
Used for product | ERC 11x |
Cable length [m] | 1 m |
Function | PT1000 Sensor Cable |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Temperature sensor |
Quantity per packing format | 108 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) Lead monoxide (PbO, CAS no. 1317-36-8) Diboron trioxide (B2O3, CAS no. 1303-86-2) Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2) Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6) |
SCIP dossier no. | c8cac0db-2ee3-4ba7-aa11-15ddb932a495 |
SCIP dossier product name | NTC Thermistor/ Probe assembly M2029 |
Type | Accessory |
Used for product | ERC 11x |