Contactor, CI 9
Contactor, CI 9

037H002137

Main contacts: 3, AC-1 load Ith, open: 25.0, Coil voltage @ 50 Hz: 380 - 400, Coil voltage @ 60 Hz: 440

Product details

Gross weight 0.29 kg
Net weight 0.27 kg
EAN 5702423004485

 

AC-1 load Ith, open 25 A
AC-1 load Ithe, enclosure 16 A
AC-3 load Ie 9 A
AC-3 power @ 220-240 V 2.2 kW
AC-3 power @ 380-690 V 4 kW
Approval CE
EAC
LLC CDC TYSK
UL
CMIM
Coil voltage @ 50 Hz [Max] 400 V
Coil voltage @ 50 Hz [Min] 380 V
Coil voltage @ 60 Hz 440 V
Identical product 037H402137
Main contacts 3
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 30 pc
Type CI 9
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality