Contactor, CI 30
Contactor, CI 30

037H405517

Main contacts: 3, AC-1 load Ith, open: 40.0, Coil voltage @ 50 Hz: 42, Coil voltage @ 60 Hz: 50

Product details

Gross weight 0.33 kg
Net weight 0.32 kg
EAN 5702423162154

 

AC-1 load Ith, open 40 A
AC-1 load Ithe, enclosure 30 A
AC-3 load Ie 32 A
AC-3 power @ 220-240 V 8.5 kW
AC-3 power @ 380-690 V 15 kW
Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50 Hz 42 V
Coil voltage @ 60 Hz 50 V
Identical product 037H0055
Main contacts 3
Max. add-on aux. contacts 4
Packing format Industrial pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 25 pc
Type CI 30
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality