Contactor, CI 25
Contactor, CI 25

037H405117

Main contacts: 3, AC-1 load Ith, open: 40.0, Coil voltage @ 50 Hz: 42, Coil voltage @ 60 Hz: 50

Product details

Gross weight 0.34 kg
Net weight 0.31 kg
EAN 5702423162147

 

AC-1 load Ith, open 40 A
AC-1 load Ithe, enclosure 25 A
AC-3 load Ie 25 A
AC-3 power @ 220-240 V 5.5 kW
AC-3 power @ 380-690 V 11 kW
Approval CE
EAC
LLC CDC TYSK
UL
CMIM
Coil voltage @ 50 Hz 42 V
Coil voltage @ 60 Hz 50 V
Identical product 037H0051
Main contacts 3
Max. add-on aux. contacts 4
Packing format Industrial pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 25 pc
Type CI 25
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality