Contactor, CI 16
Contactor, CI 16

037H004113

Main contacts: 3, AC-1 load Ith, open: 40.0, Coil voltage @ 50 Hz: 24, Coil voltage @ 60 Hz: 24

Product details

Gross weight 0.34 kg
Net weight 0.31 kg
EAN 5702423009947

 

AC-1 load Ith, open 40 A
AC-1 load Ithe, enclosure 25 A
AC-3 load Ie 16 A
AC-3 power @ 220-240 V 4 kW
AC-3 power @ 380-690 V 7.5 kW
Approval CE
EAC
LLC CDC TYSK
UL
CMIM
Coil voltage @ 50 Hz 24 V
Coil voltage @ 60 Hz 24 V
Identical product 037H004113
Main contacts 3
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 25 pc
Type CI 16
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality