Contactor, CI 12
Contactor, CI 12

037H003294

Main contacts: 4, AC-1 load Ith, open: 25.0, Coil voltage @ 50 Hz: 500, Coil voltage @ 60 Hz: 600

Product details

Gross weight 0.3 kg
Net weight 0.29 kg
EAN 5702423030286

 

AC-1 load Ith, open 25 A
AC-1 load Ithe, enclosure 20 A
AC-3 load Ie 12 A
AC-3 power @ 220-240 V 3 kW
AC-3 power @ 380-690 V 5.5 kW
Approval CE
EAC
LLC CDC TYSK
UL
CMIM
Coil voltage @ 50 Hz 500 V
Coil voltage @ 60 Hz 600 V
Identical product 037H403294
Main contacts 4
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product Group Contactors and motor starters
Product name Contactor
Quantity per packing format 30 pc
Type CI 12
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality