OP-LSQM068FHW05G
114X7095
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 230/1/50
Gross weight | 92 Kg |
Net weight | 77 Kg |
Volume | 504 Liter |
EAN | 5702428562034 |
Gross weight | 92 Kg |
Net weight | 77 Kg |
Volume | 504 Liter |
EAN | 5702428562034 |
Air flow @ 50Hz [m³/h] | 3300 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | FH2511Z-XC |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume | 0.58 L |
Condenser type | D7 |
Connection type | Solder |
Description | OP-LSQM068FHW05G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 450 mm |
Fan cowl/grill type | B2 |
Fan current @ 50Hz [A] | 0.47 A |
Fan diameter [mm] | 450 mm |
Fan power consumption @ 50Hz [W] | 110 W |
Fan power output @ 50Hz [W] | 68 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of voltage range at 60Hz [V] | 220 V |
MCC | 24 A |
Min fuse rating [A] | 25 A |
Model number | OP-LSQM068FHW05G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances 0.1 | No |
Receiver approval | CE |
Receiver volume [L] | 3.4 L |
Refrigerants |
R404A R452A R507A |
Region | Europe |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 75 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 64 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 44 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 690 mm |
Type | Optyma™ Slim Pack W05 |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 1087 mm |
Air flow @ 50Hz [m³/h] | 3300 m³/h |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | FH2511Z-XC |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume | 0.58 L |
Condenser type | D7 |
Connection type | Solder |
Description | OP-LSQM068FHW05G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 450 mm |
Fan cowl/grill type | B2 |
Fan current @ 50Hz [A] | 0.47 A |
Fan diameter [mm] | 450 mm |
Fan power consumption @ 50Hz [W] | 110 W |
Fan power output @ 50Hz [W] | 68 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of voltage range at 60Hz [V] | 220 V |
MCC | 24 A |
Min fuse rating [A] | 25 A |
Model number | OP-LSQM068FHW05G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances 0.1 | No |
Receiver approval | CE |
Receiver volume [L] | 3.4 L |
Refrigerants |
R404A R452A R507A |
Region | Europe |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 75 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 64 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 44 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 690 mm |
Type | Optyma™ Slim Pack W05 |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 1087 mm |