OP-LPHC048NTP00E
114X3232
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 400/3/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 400/3/50
Gross weight | 115 Kg |
Net weight | 99 Kg |
Volume | 729.6 Liter |
EAN | 5702428565073 |
Gross weight | 115 Kg |
Net weight | 99 Kg |
Volume | 729.6 Liter |
EAN | 5702428565073 |
Air flow @ 50Hz [m³/h] | 3000 m³/h |
Applications | LBP |
Approval | CE |
Compressor model | NTZ048-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | C6 |
Connection type | Solder |
Description | OP-LPHC048NTP00E |
Electrical code | E |
Family | Optyma™ Plus |
Fan blade size [mm] | 400 mm |
Fan cowl/grill type | H2 |
Fan current @ 50Hz [A] | 0.47 A |
Fan diameter [mm] | 400 mm |
Fan power consumption @ 50Hz [W] | 110 W |
Fan power output @ 50Hz [W] | 68 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
Length [mm] | 480 mm |
Liquid line connection [in] | 3/8 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MCC | 4.8 A |
Model number | OP-LPHC048NTP00E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Receiver volume [L] | 4.2 L |
Refrigerants |
R404A R507A |
Region |
Africa Asia Europe Middle East Pacific |
RLA | 3.4 A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 72 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 41 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 760 mm |
Type | Optyma™ Plus P00 |
Version | EVO2 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1053 mm |
Air flow @ 50Hz [m³/h] | 3000 m³/h |
Applications | LBP |
Approval | CE |
Compressor model | NTZ048-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | C6 |
Connection type | Solder |
Description | OP-LPHC048NTP00E |
Electrical code | E |
Family | Optyma™ Plus |
Fan blade size [mm] | 400 mm |
Fan cowl/grill type | H2 |
Fan current @ 50Hz [A] | 0.47 A |
Fan diameter [mm] | 400 mm |
Fan power consumption @ 50Hz [W] | 110 W |
Fan power output @ 50Hz [W] | 68 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
Length [mm] | 480 mm |
Liquid line connection [in] | 3/8 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MCC | 4.8 A |
Model number | OP-LPHC048NTP00E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Receiver volume [L] | 4.2 L |
Refrigerants |
R404A R507A |
Region |
Africa Asia Europe Middle East Pacific |
RLA | 3.4 A |
Segment usage | Low Back Pressure |
Sound power @ 50Hz [db(A)] | 72 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 41 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 760 mm |
Type | Optyma™ Plus P00 |
Version | EVO2 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1053 mm |