
Reciprocating compressor, TL5F
102G4501
This product has been discontinued.
Refrigerant: R134a, Segment usage: Refrigeration LT, Compressor power supply [V/Ph/Hz]: 220-240/1/50
Refrigerant: R134a, Segment usage: Refrigeration LT, Compressor power supply [V/Ph/Hz]: 220-240/1/50
Gross weight | 7.59 kg |
Net weight | 7.46 kg |
Gross weight | 7.59 kg |
Net weight | 7.46 kg |
Application energy level | Standard |
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1510 Ohm |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 15.1 Ohm |
Base plate type | EU small |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V/Ph/Hz] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST [A] | 5.1 A |
Cut in current HST alt [A] | 5.1 A |
Cut in current LST [A] | 8.6 A |
Cut in current LST alt [A] | 8.6 A |
Description | TL5F |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 5 mm |
Discharge connection material | Copper |
Economizer | No |
Free gas volume [cm3] | 1790 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 159 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 0 V |
High value of voltage range at 50Hz [V] | 264 V |
High value of voltage range at 60Hz [V] | 0 V |
Length [mm] | 222 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of nominal voltage at 60Hz [V] | 0 V |
Low value of voltage range at 50Hz [V] | 198 V |
Low value of voltage range at 60Hz [V] | 0 V |
LRA HST 60Hz [A] | 5.1 A |
LRA HST [A] | 5.1 A |
LRA HST alt [A] | 5.1 A |
LRA LST [A] | 4.3 A |
LRA LST alt [A] | 4.3 A |
Main winding resistance for single-phase compressors [Ohm] | 18.2 Ohm |
Main winding resistance for single-phase compressors alt [Ohm] | 18.2 Ohm |
Model Number | TL5F |
Motor type |
CSIR RSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Nominal cooling capacity 60 kBTU/h | 1.34 kBtu/h |
Nominal cooling capacity at 60Hz | 0.4 kW |
Oil quantity [cm3] | 180 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 125 |
Phase | 1 |
Process connection angle [°] | 32 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Copper |
Refrigerant | R134a |
Refrigerant charge [kg] [Max] | 0.4 kg |
RLA | 0.90 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 0 rpm |
Segment usage | Refrigeration LT |
Start capacitor capacitance | 60 µF |
Suction connection angle [°] | 30 ° |
Suction connection comments | Rubber plug |
Suction connection diameter [mm] | 6.2 mm |
Suction connection material | Copper |
Swept volume [cm3] | 5.08 cm³ |
Technology | Reciprocating |
Total height [mm] | 163 mm |
Type | TL |
Type designation | Compressor |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 157 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Application energy level | Standard |
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1510 Ohm |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 15.1 Ohm |
Base plate type | EU small |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V/Ph/Hz] | 220-240/1/50 |
Configuration code | Single |
Cut in current HST [A] | 5.1 A |
Cut in current HST alt [A] | 5.1 A |
Cut in current LST [A] | 8.6 A |
Cut in current LST alt [A] | 8.6 A |
Description | TL5F |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 5 mm |
Discharge connection material | Copper |
Economizer | No |
Free gas volume [cm3] | 1790 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 159 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 0 V |
High value of voltage range at 50Hz [V] | 264 V |
High value of voltage range at 60Hz [V] | 0 V |
Length [mm] | 222 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of nominal voltage at 60Hz [V] | 0 V |
Low value of voltage range at 50Hz [V] | 198 V |
Low value of voltage range at 60Hz [V] | 0 V |
LRA HST 60Hz [A] | 5.1 A |
LRA HST [A] | 5.1 A |
LRA HST alt [A] | 5.1 A |
LRA LST [A] | 4.3 A |
LRA LST alt [A] | 4.3 A |
Main winding resistance for single-phase compressors [Ohm] | 18.2 Ohm |
Main winding resistance for single-phase compressors alt [Ohm] | 18.2 Ohm |
Model Number | TL5F |
Motor type |
CSIR RSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Nominal cooling capacity 60 kBTU/h | 1.34 kBtu/h |
Nominal cooling capacity at 60Hz | 0.4 kW |
Oil quantity [cm3] | 180 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 125 |
Phase | 1 |
Process connection angle [°] | 32 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Copper |
Refrigerant | R134a |
Refrigerant charge [kg] [Max] | 0.4 kg |
RLA | 0.90 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 0 rpm |
Segment usage | Refrigeration LT |
Start capacitor capacitance | 60 µF |
Suction connection angle [°] | 30 ° |
Suction connection comments | Rubber plug |
Suction connection diameter [mm] | 6.2 mm |
Suction connection material | Copper |
Swept volume [cm3] | 5.08 cm³ |
Technology | Reciprocating |
Total height [mm] | 163 mm |
Type | TL |
Type designation | Compressor |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 157 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |