Reciprocating compressor, TL5G
Reciprocating compressor, TL5G

102G4550

Refrigerant: R134a; R513A, Segment usage: Refrigeration HT; Refrigeration LT; Refrigeration MT, Compressor power supply [V/Ph/Hz]: 220/1/50 220/1/60

Product details

Gross weight 7.5 kg
Net weight 7.5 kg
EAN 5702428586696

 

Application energy level Universal
Applications HBP
LBP
MBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 1480 Ohm
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 14.8 Ohm
Base plate type EU small
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V/Ph/Hz] 220/1/50 220/1/60
Configuration code Single
Cut in current HST [A] 5.7 A
Cut in current HST alt [A] 5.7 A
Cut in current LST [A] 9.7 A
Cut in current LST alt [A] 9.7 A
Description TL5G
Discharge connection angle [°] 28 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 5 mm
Discharge connection material Copper
Economizer No
Free gas volume [cm3] 1690 cm³
Frequency [Hz] 50/60
Height from baseplate [mm] 159 mm
High value of nominal voltage at 50Hz [V] 230 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 254 V
High value of voltage range at 60Hz [V] 254 V
Length [mm] 222 mm
Liquid injection No
Low value of nominal voltage at 50Hz [V] 208 V
Low value of nominal voltage at 60Hz [V] 220 V
Low value of voltage range at 50Hz [V] 187 V
Low value of voltage range at 60Hz [V] 198 V
LRA HST 60Hz [A] 5.7 A
LRA HST [A] 5.7 A
LRA HST alt [A] 5.7 A
LRA LST [A] 5.4 A
LRA LST alt [A] 5.4 A
Main winding resistance for single-phase compressors [Ohm] 14.5 Ohm
Main winding resistance for single-phase compressors alt [Ohm] 14.5 Ohm
Model Number TL5G
Motor type CSIR
RSIR
No. of phases (compressor) 1
No. of phases (fan) 1
Oil quantity [cm3] 280 cm³
Oil type POE
Packing format Industrial pack
Packing quantity 125
Phase 1
Process connection angle [°] 32 °
Process connection comments Rubber plug
Process connection diameter [mm] 6.2 mm
Process connection material Copper
Refrigerant R134a
R513A
Refrigerant charge [kg] [Max] 0.4 kg
RLA 1.10 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration LT
Refrigeration MT
Refrigeration HT
Start capacitor capacitance 60 µF
Suction connection angle [°] 30 °
Suction connection comments Rubber plug
Suction connection diameter [mm] 6.2 mm
Suction connection material Copper
Swept volume [cm3] 5.08 cm³
Technology Reciprocating
Total height [mm] 163 mm
Type TL
Type designation Compressor
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Voltage 60Hz [V] 220 V
Voltage 60Hz [V] [Max] 240 V
Width [mm] 157 mm
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services