Reciprocating compressor, GL60TB

123B1521

Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 8.8 Kg
Net weight 8.6 Kg
Volume 10.4 Liter
EAN 5702424675622

 

Applications HBP
MBP
Approval VDE
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 36
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V] 220/1/50
Configuration code Single
Cut in current HST 50Hz [A] 8.3 A
Cut in current HST [A] 8.3 A
Description GL60TB
Discharge connection angle [°] 0 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 4.9 mm
Discharge connection height [mm] 98 mm
Discharge connection material Copper
Economizer No
Family L
Frequency [Hz] 50
Height from baseplate [mm] 175 mm
High value of nominal voltage at 50Hz [V] 240 V
High value of voltage range at 50Hz [V] 264 V
In scope of WEEE and contain batteries No
Low value of nominal voltage at 50Hz [V] 220 V
Low value of voltage range at 50Hz [V] 187 V
LRA HST 50Hz [A] 8.3 A
LRA HST [A] 8.3 A
Main winding resistance for single-phase compressors [Ohm] 16
MCC 2.30 A
Model number GL60TB
Motor type CSIR
No. of phases (compressor) 1
Oil quantity [cm3] 265 cm³
Oil type POE
Packing format Single pack
Packing quantity 1
Process connection angle [°] 50 °
Process connection comments Rubber plug
Process connection diameter [mm] 6.5 mm
Process connection material Copper
Product Group Hermetic compressors
Product Name Description Reciprocating compressor L
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 1.15 kg
Refrigerants R134a
Rotational speed at 50Hz [rpm] 3000 rpm
SCIP dossier no. cd1d92df-acc4-43d9-8eb6-bb380e61d93f
SCIP dossier product name GL
Segment usage Refrigeration MT
Start capacitor capacitance 47-56 µF
Suction connection angle [°] 20 °
Suction connection diameter [mm] 6.5 mm
Suction connection height [mm] 103 mm
Suction connection material Copper
Swept volume [cm3] 5.68 cm³
Technology Reciprocating
Total height [mm] 182 mm
Type GL60
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 115 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality