Electronic component, Electronic controller
101N0340
This product has been discontinued.
electronic 2nd - BD35F/K & BD50F AEO SP
electronic 2nd - BD35F/K & BD50F AEO SP
Gross weight | 0.23 Kg |
Net weight | 0.17 Kg |
Volume | 0.3 Liter |
EAN | 5702428543262 |
Gross weight | 0.23 Kg |
Net weight | 0.17 Kg |
Volume | 0.3 Liter |
EAN | 5702428543262 |
Brand technique | Reciprocating accessories |
Description | electronic 2nd - BD35F/K & BD50F AEO SP |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electronic component |
REACH Candidate List substances 0.1 | No |
Type | Electronic controller |
Brand technique | Reciprocating accessories |
Description | electronic 2nd - BD35F/K & BD50F AEO SP |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electronic component |
REACH Candidate List substances 0.1 | No |
Type | Electronic controller |