Electronic component, Electronic controller
101N0213
This product has been discontinued.
electronic2nd G-BD35/50F standard 30PC
electronic2nd G-BD35/50F standard 30PC
Gross weight | 0.183 Kg |
Net weight | 0.17 Kg |
Volume | 0.395 Liter |
EAN | 5702424681401 |
Gross weight | 0.183 Kg |
Net weight | 0.17 Kg |
Volume | 0.395 Liter |
EAN | 5702424681401 |
Brand technique | Reciprocating accessories |
Description | electronic2nd G-BD35/50F standard 30PC |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electronic component |
REACH Candidate List substances 0.1 | No |
Type | Electronic controller |
Brand technique | Reciprocating accessories |
Description | electronic2nd G-BD35/50F standard 30PC |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Product Group | Reciprocating accessories |
Product Name Description | Electronic component |
REACH Candidate List substances 0.1 | No |
Type | Electronic controller |