Reciprocating compressor, PL50F
Reciprocating compressor, PL50F

101G0222

Refrigerant: R134a, Segment usage: Refrigeration MT, Compressor power supply [V/Ph/Hz]: 220-240/1/50

Product details

Gross weight 4.97 kg
Net weight 4.97 kg

 

Application energy level Standard MBP
Applications MBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 14 Ohm
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 14 Ohm
Base plate type EU small
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V/Ph/Hz] 220-240/1/50
Configuration code Single
Cut in current HST [A] 4.2 A
Cut in current LST [A] 6.9 A
Description PL50F
Discharge connection angle [°] 21 °
Discharge connection comments Al-cap
Discharge connection diameter [mm] 5 mm
Discharge connection height [mm] 73 mm
Discharge connection material Cu-plated steel
Economizer No
Free gas volume [cm3] 850 cm³
Frequency [Hz] 50
Height from baseplate [mm] 127 mm
High value of nominal voltage at 50Hz [V] 240 V
High value of nominal voltage at 60Hz [V] 0 V
High value of voltage range at 50Hz [V] 264 V
High value of voltage range at 60Hz [V] 0 V
Length [mm] 206 mm
Liquid injection No
Low value of nominal voltage at 50Hz [V] 220 V
Low value of nominal voltage at 60Hz [V] 0 V
Low value of voltage range at 50Hz [V] 198 V
Low value of voltage range at 60Hz [V] 0 V
LRA HST 60Hz [A] 4.2 A
LRA HST [A] 4.2 A
LRA LST [A] 2.2 A
Main winding resistance for single-phase compressors [Ohm] 38 Ohm
Model Number PL50F
Motor type CSIR
No. of phases (compressor) 1
No. of phases (fan) 1
Oil quantity [cm3] 150 cm³
Oil type POE
Packing format Industrial pack
Packing quantity 150
Phase 1
Process connection angle [°] 45 °
Process connection comments Al-cap
Process connection diameter [mm] 6.2 mm
Process connection height [mm] 120 mm
Process connection material Cu-plated steel
Refrigerant R134a
Refrigerant charge [kg] [Max] 0.3 kg
RLA 0.50 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 0 rpm
Segment usage Refrigeration MT
Suction connection angle [°] 40 °
Suction connection comments Al-cap
Suction connection diameter [mm] 6.2 mm
Suction connection height [mm] 120 mm
Suction connection material Cu-plated steel
Swept volume [cm3] 2.5 cm³
Technology Reciprocating
Total height [mm] 129 mm
Type PL
Type designation Compressor
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Width [mm] 130 mm
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality