Crankcase heater, Surface sump heater
120Z0372
Surface sump heater + bottom insulation, 80 W, 230 V, CE mark, UL
Surface sump heater + bottom insulation, 80 W, 230 V, CE mark, UL
Gross weight | 0.66 Kg |
Net weight | 0.659 Kg |
Volume | 17.339 Liter |
EAN | 5702428801768 |
Gross weight | 0.66 Kg |
Net weight | 0.659 Kg |
Volume | 17.339 Liter |
EAN | 5702428801768 |
Approval |
UKCA CE UL |
Brand technique | Compressors Accessories |
Description | Surface sump heater + bottom insulation, 80 W, 230 V, CE mark, UL |
Family | Crankcase heater |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 4 |
Product Group | Compressors Accessories |
Product Name Description | Crankcase heater |
REACH Candidate List substances 0.1 | No |
Type | Surface sump heater |
Usage | SY/SZ240-380 |
Approval |
UKCA CE UL |
Brand technique | Compressors Accessories |
Description | Surface sump heater + bottom insulation, 80 W, 230 V, CE mark, UL |
Family | Crankcase heater |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 4 |
Product Group | Compressors Accessories |
Product Name Description | Crankcase heater |
REACH Candidate List substances 0.1 | No |
Type | Surface sump heater |
Usage | SY/SZ240-380 |