Crankcase heater, Surface sump heater
120Z0363
Surface sump heater + bottom insulation, 48 W, 24 V, CE mark, UL
Surface sump heater + bottom insulation, 48 W, 24 V, CE mark, UL
Gross weight | 0.09 Kg |
Net weight | 0.08 Kg |
EAN | 5702424677756 |
Gross weight | 0.09 Kg |
Net weight | 0.08 Kg |
EAN | 5702424677756 |
Approval |
UKCA CE UL |
Brand technique | Compressors Accessories |
Description | Surface sump heater + bottom insulation, 48 W, 24 V, CE mark, UL |
Family | Crankcase heater |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Crankcase heater |
Type | Surface sump heater |
Usage | SM/SZ115.125.160 |
Approval |
UKCA CE UL |
Brand technique | Compressors Accessories |
Description | Surface sump heater + bottom insulation, 48 W, 24 V, CE mark, UL |
Family | Crankcase heater |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Crankcase heater |
Type | Surface sump heater |
Usage | SM/SZ115.125.160 |