CLAMPING RING FOR LD/LDS PHOTO UNIT OEM
057H7072
This product is not available in this store. Please contact your local Customer Service Center.
CLAMPING RING FOR LD/LDS PHOTO UNIT OEM
CLAMPING RING FOR LD/LDS PHOTO UNIT OEM
Gross weight | 1 Gram |
Net weight | 0.8 Gram |
EAN | 5702425014796 |
Gross weight | 1 Gram |
Net weight | 0.8 Gram |
EAN | 5702425014796 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | CLAMPING RING FOR LD/LDS PHOTO UNIT OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 500 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Photo Units |
UK RoHS compliance | Yes |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | CLAMPING RING FOR LD/LDS PHOTO UNIT OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 500 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Photo Units |
UK RoHS compliance | Yes |