BASEPART TYPE BHB FOR BURNERCONTROL OEM
057H7010
This product is not available in this store. Please contact your local Customer Service Center.
BASEPART TYPE BHB FOR BURNERCONTROL OEM
BASEPART TYPE BHB FOR BURNERCONTROL OEM
Gross weight | 0.071 Kg |
Net weight | 0.07 Kg |
Volume | 0.112 Liter |
EAN | 5702425014765 |
Gross weight | 0.071 Kg |
Net weight | 0.07 Kg |
Volume | 0.112 Liter |
EAN | 5702425014765 |
China RoHS compliance | Out of scope |
Description | BASEPART TYPE BHB FOR BURNERCONTROL OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 250 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Oil Burner Controls |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
Description | BASEPART TYPE BHB FOR BURNERCONTROL OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 250 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Oil Burner Controls |
UK RoHS compliance | Yes |