NO SERVICE VALVE FOR USE W. NO COIL
071N3010
This product is not available in this store. Please contact your local Customer Service Center.
NO SERVICE VALVE FOR USE W. NO COIL
NO SERVICE VALVE FOR USE W. NO COIL
Gross weight | 0.03 Kg |
Net weight | 0.029 Kg |
Volume | 0.08 Liter |
EAN | 5702425026904 |
Gross weight | 0.03 Kg |
Net weight | 0.029 Kg |
Volume | 0.08 Liter |
EAN | 5702425026904 |
Actuator type | NO |
Ambient temperature [°C] [Max] | 70 °C |
Ambient temperature [°C] [Min] | -20 °C |
China RoHS compliance | Out of scope |
Content | Valve, nut and washer. |
Description | NO SERVICE VALVE FOR USE W. NO COIL |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 120 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b14c99b0-ba1c-4eb8-8cd5-1bd6f1bd3309 |
SCIP dossier product name | NO Service kit |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Type | Accessories for BFP |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
Actuator type | NO |
Ambient temperature [°C] [Max] | 70 °C |
Ambient temperature [°C] [Min] | -20 °C |
China RoHS compliance | Out of scope |
Content | Valve, nut and washer. |
Description | NO SERVICE VALVE FOR USE W. NO COIL |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 120 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b14c99b0-ba1c-4eb8-8cd5-1bd6f1bd3309 |
SCIP dossier product name | NO Service kit |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Type | Accessories for BFP |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |