NO COIL T85 230 V AC
071N1007
This product is not available in this store. Please contact your local Customer Service Center.
NO COIL T85 230 V AC
NO COIL T85 230 V AC
Gross weight | 0.078 Kg |
Net weight | 0.071 Kg |
Volume | 0.114 Liter |
EAN | 5702425114175 |
Gross weight | 0.078 Kg |
Net weight | 0.071 Kg |
Volume | 0.114 Liter |
EAN | 5702425114175 |
Ambient temperature [°C] [Max] | 85 °C |
Ambient temperature [°C] [Min] | -20 °C |
China RoHS compliance | Out of scope |
Coil consumption [W] | 9 W |
Coil Current | AC |
Coil voltage [V] | 220 - 230 |
Current type | AC |
Description | NO COIL T85 230 V AC |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Grade of enclosure | IP40 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 45 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 93bb119e-e019-439a-85e0-2bc97ac34075 |
SCIP dossier product name | NO T85 coil service kit |
Storage temperature [°C] [Max] | 85 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply peak voltage [V] [Max] | 253 V |
Supply peak voltage [V] [Min] | 207 V |
Supply voltage [V] | 230 V |
Supply voltage [V] [Max] | 230 V |
Supply voltage [V] [Min] | 220 V |
Type | Accessories for BFP |
UK RoHS compliance | Out of scope |
Ambient temperature [°C] [Max] | 85 °C |
Ambient temperature [°C] [Min] | -20 °C |
China RoHS compliance | Out of scope |
Coil consumption [W] | 9 W |
Coil Current | AC |
Coil voltage [V] | 220 - 230 |
Current type | AC |
Description | NO COIL T85 230 V AC |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
Grade of enclosure | IP40 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 45 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 93bb119e-e019-439a-85e0-2bc97ac34075 |
SCIP dossier product name | NO T85 coil service kit |
Storage temperature [°C] [Max] | 85 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply peak voltage [V] [Max] | 253 V |
Supply peak voltage [V] [Min] | 207 V |
Supply voltage [V] | 230 V |
Supply voltage [V] [Max] | 230 V |
Supply voltage [V] [Min] | 220 V |
Type | Accessories for BFP |
UK RoHS compliance | Out of scope |