CARTRIGDE FILTER BFP
071N0064
This product is not available in this store. Please contact your local Customer Service Center.
CARTRIGDE FILTER BFP
CARTRIGDE FILTER BFP
Gross weight | 2.3 Gram |
Net weight | 1.9 Gram |
Volume | 0.131 Liter |
EAN | 5702425015250 |
Gross weight | 2.3 Gram |
Net weight | 1.9 Gram |
Volume | 0.131 Liter |
EAN | 5702425015250 |
Ambient temperature [°C] [Max] | 80 °C |
Ambient temperature [°C] [Min] | -10 °C |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Content | Filter and O-ring. |
Description | CARTRIGDE FILTER BFP |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filter area [cm²] | 11 cm² |
Filter grade [µm] | 150 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 25 pc |
REACH Candidate List substances 0.1 | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Type | Accessories for BFP |
UK RoHS compliance | Yes |
Ambient temperature [°C] [Max] | 80 °C |
Ambient temperature [°C] [Min] | -10 °C |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Content | Filter and O-ring. |
Description | CARTRIGDE FILTER BFP |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Filter area [cm²] | 11 cm² |
Filter grade [µm] | 150 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 25 pc |
REACH Candidate List substances 0.1 | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Type | Accessories for BFP |
UK RoHS compliance | Yes |