CABLE FOR NC VALVE, 710 mm OEM
071G0204
This product is not available in this store. Please contact your local Customer Service Center.
CABLE FOR NC VALVE, 710 mm OEM
CABLE FOR NC VALVE, 710 mm OEM
Gross weight | 0.053 Kg |
Net weight | 0.05 Kg |
Volume | 0.146 Liter |
EAN | 5702425004711 |
Gross weight | 0.053 Kg |
Net weight | 0.05 Kg |
Volume | 0.146 Liter |
EAN | 5702425004711 |
Ambient temperature [°C] [Max] | 80 °C |
Ambient temperature [°C] [Min] | -10 °C |
China RoHS compliance | Out of scope |
Description | CABLE FOR NC VALVE, 710 mm OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 200 pc |
REACH Candidate List substances 0.1 | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Type | Accessories for BFP |
UK RoHS compliance | Yes |
Ambient temperature [°C] [Max] | 80 °C |
Ambient temperature [°C] [Min] | -10 °C |
China RoHS compliance | Out of scope |
Description | CABLE FOR NC VALVE, 710 mm OEM |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 200 pc |
REACH Candidate List substances 0.1 | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Type | Accessories for BFP |
UK RoHS compliance | Yes |