Automatic Bypass Control, AVDO, DN 25, Straight, External thread, External thread

003L6128

Self-acting constant flow valve, with fittings

Product details

Gross weight 1.342 Kilogram
Net weight 1.342 Kilogram
Volume 1.11 Liter
EAN 5702420018102

 

Connection size in 28 mm
Connection size out 28 mm
Connection types Threaded
Connections 1"
Contain batteries No
Description Self-acting constant flow valve, with fittings
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
Flow temperature [°C] [Max] 120 °C
Inlet connection type External thread
Outlet connection type External thread
Product Group Automatic Bypass Control
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO
Valve size DN 25
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality