MCD50790CT5G4X00CV1

175G5518

This product has been discontinued.

MCD50790CT5G4X00CV1
VLT® Soft Starter MCD 500
200-525 VAC, 790A, IP00,
Control Voltage: 24 VAC/VDC

Model code: MCD50790CT5G4X00CV1

Product details

Gross weight 53 kg
Net weight 45 kg
Volume 1.976 l
EAN 5710107568079

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0790 790A
Bypass C Continuos WO.Int.By Contac
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G4 Frame size 4
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD50790CT5G4X00CV1
Product Catalog GLBL Global (Standard)
Modelcode01 MCD50790CT5G4X00CV1
Calculated Gross Weight [kg] 50.5
Calculated Net Weight [kg] 45
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality